Publish your products
Brute MagnaTech®-HTD Series Hydronic Boilers (BMGH)

Brute MagnaTech®-HTD Series Hydronic Boilers (BMGH)

Brute MagnaTech® HTD Series Hydronic Boilers (BMGH)

Product Features:

  • Up to 96% Thermal Efficiency
  • 20:1 Modulation All Sizes
  • Intuitive Touch Screen Controls
  • Proprietary O2 Combustion Control System
  • Low NOx system exceeds the most stringent regulations for air quality - 9ppm NOx
  • ASME "H" stamp
  • 160 psi maximum working pressure
  • Certified for Category II and Category IV Vent Systems
  • Variable Speed Pump Control
Technical specification
  • Unique ref.brute-magnatech-htd-hydronic-boiler
  • Product familyCommercial
  • Product groupBoilers & Volume Water Heaters
  • TypeObject (single object)
  • Date of publishing2024-05-07
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • ETIM CodeEG015210
  • ETIM NameBoilers and heaters
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit