Unique ref.: | laars-magnatherm-hdt |
---|---|
Brand: | LAARS Heating Systems |
Product family: | Hot Water Heat Generators |
Product group: | MagnaTherm |
Date of publishing: | 2019-09-26 |
Edition number: | 1 |
Type: | Object (single object) |
20:1 Condensing Boiler and Volume Water Heater
TRU TRAC O2 TRIM
Real time, electric fuel-to-air ratio control of combustion process results in optimized efficiency across entire 20:1 turndown.
LAARS LINC™
Intuitive to use, touch screen control system includes advanced features such as auto cascade, intelligent redundancy, and quick start setup.
UP TO 96% THERMAL EFFICIENCY
Field proven, stainless steel heat exchanger outputs ultra-high thermal efficiences.
VARI-PRIME PUMP® CONTROL
Matches boiler modulation with variable speed boiler pump to increase total installed efficiency.
FLEXIBLE INSTALLATION
A small footprint, slim vertical design and removable top section help it to fit into tight mechanical rooms.
Many electrical packages available to meet job site voltage requirements; 120, 240, 480 or 600 VAC.
Product url: | https://www.laars.com/products/product/magnatherm-htd |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.laars.com/products/product/magnatherm-htd |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/laarsheatingsystems/product/laars-magnatherm-hdt
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | HVAC - Boilers |
---|---|
IFC classification: | Boiler |
UNSPSC name: | Boilers |
UNSPSC code: | 401020 |
Uniclass 1.4 Code: | JT20 |
Uniclass 1.4 Description: | Gas and oil fired boilers |
Uniclass 2.0 Code: | PR-87-08 |
Uniclass 2.0 Description: | Boilers |
Uniclass 2015 Code: | Pr_60_60_08 |
Uniclass 2015 Description: | Boilers |
NBS Reference Code: | 87-08 |
NBS Reference Description: | Boilers |
CSI MasterFormat 2014 Code: | 23 52 00 |
CSI MasterFormat 2014 Title: | Heating Boilers |
OmniClass Number: | 23-31 29 00 |
OmniClass Title: | Hot Water Heaters |
CSI UniFormat II Code: | D20 |
CSI UniFormat II Title: | PLUMBING |
BIMobject®