Publish your products
Brivo ACS100 Control Panel/Credential Reader
Brivo ACS100 Control Panel/Credential Reader
Brivo ACS100 Control Panel/Credential Reader
    Brivo
    Archived

    Brivo ACS100 Control Panel/Credential Reader

    The Brivo ACS100 is a combination control panel and credential reader.

    The Brivo ACS100 is a supporting component of your Brivo security platform. The Brivo ACS100 combines a multi-credential reader with a powerful access control panel in a single device. When used with Brivo Mobile Pass, the ACS100 allows touchless entry.

    The Brivo ACS100 is indoor/outdoor rated (IP55) and available in mullion, single gang and keypad versions.

    APPLICATIONS & BENEFITS


    Simplifies Installation

    Supports a single wire installation for network connection and powering devices at the door.

    Enables Modular Expansion

    Start with one door or hundreds and enjoy full functionality from the start. Add a second reader for anti passback applications.

    Provides Flexibility

    Supports multiple credential types including Mobile, Smart Cards, Proximity Cards and PINs. Can be powered via PoE or 12VDC input.

    Industry leading security in a beautiful package

    Encrypted data storage and communications in an attractive device with three form factors and two color options.

    Specification
    • System Compatability Compatible with Brivo Acccess and Brivo Onair
      Total Number of Credentials Unlimited credentials per ACS100-E when connected to Brivo Access.
      Up to 250,000 credentials while offline.
      Mobile Credential Support Supports Brivo Mobile Pass direct BLE connection and pulse via cloud features.
      Certain 3rd partymobile credentials are supported through pulse via cloud feature
      Maximum Number of Readers 1 internal OSDP reader, 1 optional external OSDP reader
      Event History 60,000 events offline from Brivo Access, unlimited events online
      Inputs 1 auxiliary input, 1 door position input and 1 request-to-exit (REX) input
      Output Relay Available switched ground that can be configured as Normally Open (Normal) or Normally Closed (Energized) for maglock applications up to 3A@24VDC (when using an external power supply to power the lock solenoid).
      12VDC source present for door strike applications (no external power supply needed for the door lock relay)
      Authentication & Encryption TLS1.2+, with AES256 encryption, SHA256 certificate, 4096 bit key length.
      Secure Communication Protocol (SCP) OSDP support for OSDP reader.
      Card Reader Input 1 external OSDP Reader via RS-485
      Input Power PoE (802.3af ) or 12VDC@2A
    Technical specification
    • Unique ref.brivo-acs100-control-panel_credential-reader
    • Product familyDevices
    • Product groupControl Panels
    • TypeObject (single object)
    • Date of publishing2023-08-14
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Controls
    • Uniclass 2015 CodePr_75_75_27
    • Uniclass 2015 DescriptionElectronic access control products
    • CSI MasterFormat 2014 Code08 74 00
    • CSI MasterFormat 2014 TitleAccess Control Hardware
    • OmniClass Number23-29 13 00
    • OmniClass TitleSecurity Access Controls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit