Publish your products
HTT-B10EX-B-T - Wireless Tabletop Keypad w/infiNET EX®, black textured
HTT-B10EX-B-T - Wireless Tabletop Keypad w/infiNET EX®, black textured

    HTT-B10EX-B-T - Wireless Tabletop Keypad w/infiNET EX®, black textured

    The HTT-B10EX provides a simple, convenient wireless controller for lighting control, home automation, and entertainment in the home or office. Two-way infiNET EX® technology provides reliable wireless communication while a clean array of 10 backlit pushbuttons affords easy, tactile control of any custom function. The HTT-B10EX is a fully programmable controller designed to operate as part of a complete Crestron® automation system. 

    Multifunction Pushbuttons
    Ten simple pushbuttons provide just the right amount of control without clutter or complication—perfect for most applications. For situations requiring a little more, each button can be configured to enable up to three separate functions simply by tapping, double-tapping, or pressing and holding the button. “Shift key” functionality, in which the user presses and holds one button while simultaneously tapping another, provides further customization for this versatile keypad.
    Auto-Dimming Backlight
    High quality backlit laser engraving provides customizable button text that is easy to read under any lighting condition. A built-in light sensor controls the backlight intensity automatically to achieve crisp, legible text in both darkened and fully lit rooms. 
    Battery or Line Power
    The HTT-B10EX can be powered by its external power pack or two AA batteries, functioning as a stationary controller on a desk or table or as a portable wireless remote. Its auto-sleep function affords battery operation for up to eight months on a single set of alkaline batteries. Simply moving or pressing a button on the HTT-B10EX instantly wakes it from sleep mode. Connecting the power pack overrides the sleep or wake function completely for “always on” operation.
    infiNET EX®
    Ultra-reliable infiNET EX wireless technology provides steadfast 2-way RF communications throughout a residential or commercial structure. A complete infiNET EX network can consist of a single wireless gateway with one or more HTT-B10EX keypads, along with other wireless devices such as lighting dimmers, thermostats, door locks, motorized shades, and remotes. Many of the devices on the network act as “expanders,” relaying wireless commands between the central gateway and all the other devices on the network to ensure that every command reaches its intended destination without disruption. Every device that is added to the network effectively increases the range and stability of the entire network. [1,2]
    Of course, the HTT-B10EX can communicate directly with the gateway if no other infiNET EX devices are installed. The wireless range for the HTT-B10EX is 150 feet (46 meters) typical indoors, which can be extended easily using one or more infiNET EX Expanders. Up to 106 HTT-B10EX keypads can be assigned to a single gateway.[1]
    Color and Engraving Options
    The HTT-B10EX is available in either black or white, with an attractive brushed aluminum inlay. Custom backlit engraving is available for each individual column of five buttons. 
      
    Key Features
    • Customizable wireless pushbutton controller
    • 10 engravable backlit buttons
    • Configurable for up to three functions per button
    • infiNET EX® wireless communications
    • Wireless range of 150 ft (46 meters) indoors[1,2]
    • Powered by batteries or external power pack
    • Wakes instantly when touched or picked up
    • Auto-dimmable backlight and LED intensity
    • Available in black or white
    1. Requires an infiNET EX gateway, model CEN-RFGW-EX, MC3, or DIN-AP3MEX. A single gateway supports up to 106 infiNET EX network devices. Additionally, up to 5 infiNET EX expanders (model CLW-EXPEX or GLA-EXPEX) may be added to the network for extended range. All gateways, expanders, and other infiNET EX devices are sold separately.
    2. Crestron infiNET EX is a wireless mesh network, meaning each device on the network behaves as an expander, passing the signals it receives on to any other devices within range. This effectively extends the total range of the network, and reinforces it by providing multiple redundant signal paths. However, battery powered infiNET EX devices, including the HTT-B10EX, do not function as expanders.
    Specification
    • Buttons

      Keypad Buttons - (10) pushbuttons
      Button Events - Programmable for Normal, Tap, Double-Tap, and Press and Hold
      Engraving - Custom backlit engraved button caps available separately

      Backlight
      White LED backlight for button engraving; Software-adjustable intensity, auto-dimmable 

      LED Indicators
      Feedback - (10) White LEDs, one per button

      Light Sensor
      Photosensor for control of auto-dimming function

      Movement Sensor
      Vibration sensor wakes unit from sleep mode if operating on battery

      Low Battery Warning
      Beep sound indicates low battery condition

      Wireless Communications
      RF Transceiver - infiNET EX® 2-way RF, 2.4 GHz ISM Channels 11-26 (2400 to 2483.5 MHz), default channel 15; IEEE 802.15.4 compliant
      Range (typical) - 150 ft (46 m) indoor, 250 ft (76 m) outdoor to nearest mesh network device(s);[2] Subject to site-specific conditions and individual device capabilities
      Gateway - Requires an infiNET EX gateway[1]

      Connectors
      Power - (1) 2.5 x 5.5 mm DC power connector; 12 Volt DC power input (power pack included)

      Power Requirements
      Battery - (2) AA alkaline batteries required, estimated 8 months usage under normal operation
      Power Pack - 6 Watts (0.5 Amps) @ 12 Volts DC output, 100-240 Volts AC, 50/60 Hz line input, model PW-1205RU (included)

      Environmental
      Temperature - 32° to 104° F (0° to 40° C)
      Humidity - 10% to 90% RH (non-condensing) 
      Heat Dissipation - 3.4 BTU/Hour

      Enclosure
      Plastic, textured, brushed aluminum inlay

      Dimensions
      Height - 1.46 in (38 mm)
      Width - 3.60 in (92 mm)
      Depth - 4.69 in (120 mm)
      Weight - 5.0 oz(143 g) without batteries; ~6.8 oz (~192 g) with batteries

      1. Requires an infiNET EX gateway, model CEN-RFGW-EX, MC3, or DIN-AP3MEX. A single gateway supports up to 106 infiNET EX network devices. Additionally, up to 5 infiNET EX expanders (model CLW-EXPEX or GLA-EXPEX) may be added to the network for extended range. All gateways, expanders, and other infiNET EX devices are sold separately.
      2. Crestron infiNET EX is a wireless mesh network, meaning each device on the network behaves as an expander, passing the signals it receives on to any other devices within range. This effectively extends the total range of the network, and reinforces it by providing multiple redundant signal paths. However, battery powered infiNET EX devices, including the HTT-B10EX, do not function as expanders.

    Technical specification
    • Unique ref.crestron-HTT-B10EX-B-T
    • Product familyControl Surfaces
    • Product groupKeypads
    • TypeObject (single object)
    • Date of publishing2018-04-30
    • Edition number1
    • Height (inches)1.46
    • Width (inches)3.6
    • Depth (inches)4.69
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)0.143
    Classification
    • BIMobject CategoryElectronics - Controls
    • IFC classificationElectric Appliance
    • ETIM CodeEC000678
    • ETIM NameRemote control
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_40_30_86_88
    • Uniclass 2015 DescriptionTouch panels
    • CSI MasterFormat 2014 Code40 67 23
    • CSI MasterFormat 2014 TitleControl System Consoles
    • OmniClass Number23-27 13 13 11
    • OmniClass TitleBuilding Automated Control Panels

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit