Unique ref.: | 31151_Half_Inch_Drain_Off_Cock_Heavy |
---|---|
Brand: | Brymec |
Product family: | VNB - Valves & Brassware |
Product group: | BRS - Brassware Accessories |
Date of publishing: | 2018-08-15 |
Edition number: | 1 |
Type: | Object (single object) |
1/2" Drain off Cock - Heavy (Type A)
Notes: For further information please contact Brymec Technical Dept.
Type: Drain Off Cocks
Field of Application: Water
Maximum Working Pressure: PN10
Maximum Working Temperature: 70 degC, 90 degC short peak
Operating Temperature Range: 0 ~ +70 degC
Valves are manufactured to BS2879-2
Sealing O-Ring Material: NBR
Male thread connections are to BS2879-2
Body Material: HPb59-T
WRAS approved
Product url: | https://www.brymec.com/1-2-threaded-drain-off-cock-heavy-type-a-wras.html |
---|---|
Installation instructions: | https://www.brymec.com/help |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/brymec/product/31151_half_inch_drain_off_cock_heavy
Material main: | Brassware |
---|---|
Material secondary: | Metal |
Designed in: | United Kingdom |
Manufactured in: | China |
BIMobject Category: | Plumbing - Valves |
---|---|
IFC classification: | Valve |
Uniclass 1.4 Code: | L7136 |
Uniclass 1.4 Description: | Valves |
Uniclass 2015 Code: | Pr_65_54_30_23 |
Uniclass 2015 Description: | Drain and test valves |
NBS Reference Code: | 94 |
NBS Reference Description: | Valves |
CSI MasterFormat 2014 Code: | 40 05 89 |
CSI MasterFormat 2014 Title: | Valve Accessories |
OmniClass Number: | 23-27 31 37 |
OmniClass Title: | Plug Drain Valves |
Name | Value |
---|---|
Connection Size | 1.5 in |
Connection Type | Male Threaded |
Cw Connection (Y/N) | True |
Hw Connection | True |
Method Of Operation | With Key (Not supplied) |
Mount Type | None |
Plumbing Fixture Type | Drain Off Cock |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | tech@brymec.com |
Description | 1/2" Solder Drain Off Cock - Heavy (Type A) WRAS |
Length | 48 mm |
Name | 1/2" Solder Drain Off Cock - Heavy (Type A) WRAS |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | tech@brymec.com |
Description | 1/2" Solder Drain Off Cock - Heavy (Type A) WRAS |
Name | 1/2" Solder Drain Off Cock - Heavy (Type A) WRAS |
BIMobject®