Publish your products
Lead Free* Reduced Pressure Zone Assemblies - LF009
Watts

Lead Free* Reduced Pressure Zone Assemblies - LF009

4.5 out of 5 stars4.5(35 reviews)
Series LF009 Lead Free* Reduced Pressure Zone Assemblies prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It consists of Lead Free* bronze body construction (1/4 to 2 in.) or Lead Free* FDA approved epoxy coated cast iron (2 1/2 to 3 in.), two, in-line independent check valves, replaceable check seats with an intermediate relief valve, and ball valve test cocks. Series LF009 is ideal for protection of health hazard cross-connections or for containment at the service line entrance. Check with local water authorities for installation requirements. Maximum Working Pressure: 175psi (12.06 bar).
Specification
  • Keywords: 200psi, 20mesh, 250wsp, 400wog, assembly, atmospheric, backflow, backflow valve, bfg, blowdown, bonnet, bronze, butterfly, bypass, cast, castiron, check, check valve, checkvalve, ci, clean water, combination, commercial, continuous, cover, dcda, detector, domestic, double, doublecheck, drain, dual, dualcheck, ductile, epoxy, fill, filter, handle, handlekit, high capacity pressure reducing valve, high capacity water pressure reducing valve, inline, iron, kit, lead free, less shutoff, lever, leverhandle, lf, lf223, lock, locking, lug, lvroperated, master, masterseries, non rising stem, nrs, operated, osy, point of use, polymer coating, port, position, positioning, pressure, pressure reducing valve, pressure valve, preventer, prv, push-button, quarter turn resilient seated ball shutoff valves, quarter turn shutoff, quarterturn, quick change, reduce pressure valve, reduced pressure, reducing valve, refrigerator, releif, repair, residential, rpda, rpza, rubber, seat, shock, shut-off, ssdisc, stainless steel, strainer, tamper switch, tapped, thread, threaded, valve, vent, ventdrain, viton, vlv, water filtration, water hammer arrestor, water pressure reducing valve, wprv, wye, y

    Body Material: Lead Free Cast Copper
    Connection Size: 1/4", 3/8", 1/2", 3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2", 3", 4"
    Connection Type: NPT Connection
    Industry Standards: USC
    Working Pressure: 175psi (12.1 bar)
    Maximum Working Temperature: 180˚F (82˚C)

Technical specification
  • Unique ref.6831
  • Product familyBackflow Prevention
  • Product groupNon-Return Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States