Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bsg-glass/products/70ffc8dd-3d9b-4b64-884f-4af55416d406
Home
Categories
Building Materials
Glass & Glazing
BSG Glass Fabric Surface Plus Holo
Available in United States
BSG Glass บีเอสจี
Follow
BSG Glass Fabric Surface Plus Holo
Download
Technical specification
Technical specification
Unique ref.
bsg-glass-fabric-surface-plus-holo
Product family
Glass
Product group
Surface Plus
Type
Building Material
Date of publishing
2025-09-03
Edition number
1
Height (mm)
3000
Width (mm)
1400
Related
Related
Material main
Glass
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Building Materials - Glass & Glazing
Similar products
BSG Glass บีเอสจี
BSG Glass Fabric Surface Plus Painterly Mosaic
Download
BSG Glass บีเอสจี
Flatted Glass Balustrade
Download
BSG Glass บีเอสจี
BSG Sliding Skylight Flat-Glass
Download
Seves Glass Block
1919/14 ENERGY SAVING 0.9
4.8
(
5
)
Download
Seves Glass Block
Q19 O MET
4.7
(
26
)
Download
Generic Building Materials
Glass, Frosted, 4mm
Download