Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bsg-glass/products/f893df5d-820d-42fb-9347-792b377edd10
Home
Categories
Building Materials
Glass & Glazing
BSG Glass Fabric Surface Plus Painterly Mosaic
Available in United States
BSG Glass บีเอสจี
Follow
BSG Glass Fabric Surface Plus Painterly Mosaic
Download
Technical specification
Technical specification
Unique ref.
bsg-glass-fabric-surface-plus-painterly-mosaic
Product family
Glass
Product group
Surface Plus
Type
Building Material
Date of publishing
2025-09-03
Edition number
1
Height (mm)
3000
Width (mm)
1100
Related
Related
Material main
Glass
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Building Materials - Glass & Glazing
Similar products
BSG Glass บีเอสจี
BSG Glass Fabric Surface Plus Holo
Download
BSG Glass บีเอสจี
Flatted Glass Balustrade
Download
BSG Glass บีเอสจี
BSG Sliding Skylight Flat-Glass
Download
Seves Glass Block
1919/14 ENERGY SAVING 0.9
4.8
(
5
)
Download
Seves Glass Block
Q19 O MET
4.7
(
26
)
Download
Generic Building Materials
Glass, Frosted, 4mm
Download