Publish your products
Aura Series | Aspyre Collection
Aura Series | Aspyre Collection
Aura Series | Aspyre Collection
Aura Series | Aspyre Collection
Aura Series | Aspyre Collection
Aura Series | Aspyre Collection

    Aura Series | Aspyre Collection

    This long-lasting container is made of durable and weather resistant plastic lumber that is Green Circle Certified recycled plastic. Combining sustainability, functionality, and convenience into one eye-catching design. The Aura’s upscale appearance and high-quality construction create the perfect recycling and waste container for people who care.

    • DISCOURAGE PRECIPITATION AND LITTER - Sloped lid keeps the top of the bin free from precipitation and litter build up while leading it away from the opening to keep contents dry and clean
    • SIMPLIFIED SERVICING - Front door access and rigid liners allow for easy servicing
    • CLEAR COMMUNICATION - Optional front door signage allows a large visible space that can be seen from afar to designate streams and simplify waste diversion
    • IMPRESSIVE RECYCLED LUMBER - Aura recycled lumber units are made from Green Circle Certified Recycled Plastics and were created to be impenetrable against moisture, pests, UV Rays, and harsh weather conditions
    • SUPERIOR DURABILITY - Stainless steel hinges and heavy-duty screws complete the construction of a container that is built to last
    Specification
    • Measurements

      Capacity: 32-96 gal

      Unit Height: 43.9 in

      Unit Width: 22.5-60.5 in

      Unit Depth: 21.85 in

      Unit Weight: 70-180 lbs

      XL VERSIONS AVAILABLE - See product data sheet for sizing details

    Technical specification
    • Unique ref.aura-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-06
    • Edition number1
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States