Publish your products
Summit Series
Summit Series
Summit Series
Summit Series
Summit Series

    Summit Series

    Take your diversion rates to new heights with the Summit™ Series. This sharp, modern container features front door access and a sloped lid, designed to maximize program success. Double and triple stream configurations are available within a single unit, with generous space for labeling. For higher-volume applications, XL sizes provide expanded capacity.

    • VERSATILE, DURABLE, AND MODERN - With a standard sloped lid design, this container combines reinforced steel construction for lasting durability with smooth, sleek components that offer a high-end, professional appearance.
    • BUILT FOR ANY PROGRAM - Available in double or triple streams or expanded capacity XL sizes to meet your particular program's waste diversion needs.
    • ENVIRONMENTALLY FRIENDLY RECYCLING - Made entirely in North America, including liners made from 100% post-consumer recycled content.
    Specification
    • Measurements

      Capacity: 30-96 gal

      Unit Height: 36.625-44.876 in

      Unit Width: 26.875-44 in

      Unit Depth: 15-20.06 in

      Unit Weight: 90.45-157.2 lbs

    Technical specification
    • Unique ref.summit-series
    • Product familyIndoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryHigh-density polyethylene (HDPE)
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit