Publish your products
Boka Series
Boka Series
Boka Series
Boka Series
Boka Series

    Boka Series

    The Boka Stainless Steel Recycling Container combines practicality and flexibility with a high-quality finish. Designed for large, high-traffic environments – malls, terminals, convention centers and sports complexes – the Boka’s combination of durability and elegance challenges expectations of what a recycling bin can be.

    • SUPERIOR DURABILITY - This stainless steel container is a long lasting, durable solution for any indoor setting
    • SUCCESSFUL DIVERSION - 360 degree stream recognition helps increase diversion rate from all angles
    • SAFETY OPTIONS AVAILABLE - Unique lid design allows container to self extinguish fire by minimizing oxygen flow
    • SIMPLIFIED SERVICING - Lockable, gas assisted hinged lids and a bag retention ring that keeps the bag secured upright

    *Minimum order quantity required for outdoor canopy option.

    Specification
    • Measurements

      Capacity: 21-78 gal

      Unit Height: 30.5-39.25 in

      Unit Width: 15.75-45 in

      Unit Depth: 15.75-18 in

      Unit Weight: 20.7-83 lbs

      CANOPY LID OPTIONS AVAILABLE - See our website for details

    Technical specification
    • Unique ref.boka-series
    • Product familyIndoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryPowder coated steel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit