Publish your products
Spectrum Series
Spectrum Series
Spectrum Series
Spectrum Series
Spectrum Series
Spectrum Series

    Spectrum Series

    Being green just got more colorful. This modular container is perfectly vivid in color and aesthetically pleasing in any setting. Easily add or change streams at any time with multiple lid, color, capacity, and shape options. Take advantage of its endless opportunities for customization and add features such as castors and sign frames to create a superior recycling program that every organization deserves.

    • INTERCHANGEABLE AND ADAPTABLE - Modular system allows your centralized station to grow with your program.
    • SUPERIOR FINISH - Powder coated steel body available in bright colors to help with stream recognition or to match your modern décor.
    • LARGE CAPACITY IN SMALL SPACES - Small footprint makes it ideal for a wide range of locations.
    • ENCOURAGES DIVERSION - Lead in embossed lids available in several restrictive openings.
    • ERGONOMIC SERVICING - Plastic LDPE liners prevent leaks, are easy to clean, and have easy-grip handles.

    *Caster kit available for the Cube, Ellipse and Cube Slim. Sign frame kits and designer labels available.

    Specification
    • Measurements

      Capacity: 8-32 gal

      Unit Height: 30.5 in

      Unit Width: 7.75-21.5 in

      Unit Depth: 15.75 in

      Unit Weight: 18.2-38.75 lbs

    Technical specification
    • Unique ref.spectrum-series
    • Product familyIndoor Products
    • Product groupWaste & Recycling Containers
    • TypeObject (single object)
    • Date of publishing2025-06-06
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Material secondaryPlastic
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit