Publish your products
Catalyst Series | Aspyre Collection
Catalyst Series | Aspyre Collection
Catalyst Series | Aspyre Collection
Catalyst Series | Aspyre Collection
Catalyst Series | Aspyre Collection
Catalyst Series | Aspyre Collection

    Catalyst Series | Aspyre Collection

    The Catalyst Series is a revolutionary new indoor recycling and waste container incorporating a Green Circle Certified recycled plastic body along with a stylish stainless steel look durable ABS plastic lid. Designed for both functionality and aesthetics, the Catalyst is perfect for any office or public space looking to properly manage their waste and increase their sustainability. Featuring multiple lid opening options to encourage correct sorting of recyclables and waste, the Catalyst makes it easy for users to do their part in protecting the environment. The body of this container is made from sturdy, Green Circle Certified recycled plastic that incorporates the ability to add in signage on all four sides. Take advantage of these areas for stream designation, advertising, promotions or wayfinding.

    • EASY MAINTENANCE ​- Removable lid and rigid, removable liner allows for easy servicing
    • LONG-LASTING SUCCESS​ - This container is practical in any indoor setting, built with extremely durable recycled lumber and reinforced with high-quality hardware to maintain its functionality and high-end appearance for years​
    • GREAT DIVERSION - With optional restrictive lid openings, your Catalyst will look great while helping you meet your waste diversion goals
    • CUSTOMIZE YOUR MESSAGE​ - Easily add customized body signs for 360-degree communication for stream designation, advertising, promotions or wayfinding
      Specification
      • Measurements

        Capacity: 24 gal

        Unit Height: 32.5 in

        Unit Width: 21 in

        Unit Depth: 21 in

        Unit Weight: 57 lbs

        BODY SIGNS AVAILABLE - See our website for details

      Technical specification
      • Unique ref.catalyst-series
      • Product familyIndoor Products
      • Product groupWaste & Recycling Containers
      • TypeDigital Inventory (Products)
      • Date of publishing2025-06-09
      • Edition number1
      • Height (inches)32.5
      • Width (inches)21
      • Depth (inches)21
      Related
      • Material mainHigh-density polyethylene (HDPE)
      • Material secondaryABS
      • Designed inCanada
      • Manufactured inCanada
      • Weight Net (Lbs)57
      Classification
      • BIMobject CategorySanitary - Waste Bins
      • Uniclass 2015 CodePr_40_50_07_96
      • Uniclass 2015 DescriptionWaste bins
      • CSI MasterFormat 2014 Code12 46 33
      • CSI MasterFormat 2014 TitleWaste Receptacles
      • OmniClass Number23-21 43 23
      • OmniClass TitleSanitary Waste Receptacles

      Region availability

      North America
      Belize
      Canada
      Costa Rica
      El Salvador
      Guatemala
      Honduras
      Jamaica
      Mexico
      Nicaragua
      Panama
      Puerto Rico
      The Bahamas
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit