Publish your products
Expression Series
Expression Series
Expression Series
Expression Series

    Expression Series

    The Expression™ is the only molded plastic container that effectively prioritizes signage! All four sides have space for customized signage, allowing you to differentiate streams or advertise your business. Made from double-wall plastic with a canopy lid that protects the contents from precipitation, this sturdy container is built to outlast any type of weather. Its simple yet sophisticated appearance is unique and fits perfectly into any outdoor space while adapting to the needs of your program.

    • AMPLE SIGNAGE - Changeable signage space on all 4 sides of the container helps communicate streams and increase diversion rates
    • LARGE CAPACITY & SIMPLIFIED SERVICING - Available in single or double stream capacity with ergonomic front door access and removable liner to meet the needs of your program
    • DURABILITY - Durable double-wall plastic does not rust and can outlast harsh weather condition
    • INCREASED SECURITY - Optional bolting and locking feature available. Can also be easily weighted down
    Specification
    • Measurements

      Capacity: 40-45 gal

      Unit Height: 48 in

      Unit Width: 23.5 in

      Unit Depth: 23.5 in

      Unit Weight: 69-73.6 lbs

      INDOOR LID OPTION AVAILABLE - See our website for details

    Technical specification
    • Unique ref.expression-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    • Height (inches)48
    • Width (inches)23.5
    • Depth (inches)23.5
    Related
    • Material mainPlastic
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Lbs)69
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit