Publish your products
Galaxy Series
Galaxy Series
Galaxy Series
Galaxy Series
Galaxy Series
Galaxy Series

    Galaxy Series

    Blending unparalleled design flexibility with real-world functionality, Galaxy recycling & waste stations offer unique beauty and performance. The Galaxy combines attractive & adaptable powder-coated steel with the extreme durability of high-density plastic. Indoors or out, the Galaxy is a first-class choice for public spaces, shopping centers, universities, healthcare facilities, office buildings, and other public spaces.

    • SIGNIFICANTLY REDUCE SERVICING TIME - High-capacity liners at 28G per stream
    • EXTREME DURABILITY - 16-gauge powder-coated steel paired with rotationally-molded liners
    • INCREASED SECURITY – Lockable liners that can be easily removed for servicing and cleaning
    • KEEP CONTENTS DRY - Curved lid helps keeps precipitation out and discourages users from leaving items on top
    Specification
    • Measurements

      Capacity: 56 gal

      Unit Height: 42.5 in

      Unit Width: 29.375 in

      Unit Depth: 21.3 in

      Unit Weight: 108.6 lbs

    Technical specification
    • Unique ref.galaxy-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    • Height (inches)42.5
    • Width (inches)29.37
    • Depth (inches)21.3
    Related
    • Material mainPowder coated steel
    • Material secondaryPlastic
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Lbs)108.6
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit