Publish your products
Infinite Series
Infinite Series
Infinite Series
Infinite Series
Infinite Series
Infinite Series

    Infinite Series

    Whether choosing neutral tones or bold hues, the Infinite™ Series is designed to band your program together. The large collection capacity and straightforward collection management–paired with its modern design–makes choosing a durable recycling & waste container simple.

    • LONG LASTING, WEATHERPROOF FINISH - Curvy, textured LDPE body masks wear and tear on the container.
    • OPTIMAL SERVICING CAPABILITIES - Optional caster kit available that enables the container to be relocated to a service area.
    • CUSTOMIZE TO MEET YOUR PROGRAM'S NEEDS - Multiple color options for the body and interchangeable bands, as well as restrictive opening options and endless labeling capabilities.
    Specification
    • Measurements

      Capacity: 35-37.5 gal

      Unit Height: 31.5-33.75 in

      Unit Width: 22.5-24.5 in

      Unit Depth: 19.5-19.75 in

      Unit Weight: 14.8-16.25 lbs

    Technical specification
    • Unique ref.infinite-series
    • Product familyIndoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit