Publish your products
Sentry Series
Sentry Series
Sentry Series
Sentry Series
Sentry Series
Sentry Series

    Sentry Series

    Sometimes you just need a recycling & waste container that’s cost effective and works like a charm. The Sentry is the ideal economical collection bin. Durable for the outdoors and practical for large indoor spaces, It’s design is high capacity, built to last and easy to maintain.

    • BUILT FOR THE OUTDOORS​ - Heavy, rugged container is bottom-heavy for stability and constructed with rotationally molded, textured LPDE that is rust resistant and masks the appearance wear and tear over time.
    • EXCEED YOUR PROGRAM'S EXPECTATIONS​ - The Sentry's Large opening and color options help enhance program success.
    • GET YOUR PROGRAM UP AND RUNNING ​- Setup has never been easier, allowing you to get your program up and running as quick as possible​.
    Specification
    • Measurements

      Capacity: 45 gal

      Unit Height: 41.25 in

      Unit Width: 23.5 in

      Unit Depth: 23.5 in

      Unit Weight: 28 lbs

    Technical specification
    • Unique ref.sentry-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    • Height (inches)41.25
    • Width (inches)23.5
    • Depth (inches)23.5
    Related
    • Material mainPlastic
    • Designed inCanada
    • Manufactured inCanada
    • Weight Net (Lbs)28
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit