Publish your products
Toronto Series | Sustainable City Series
Toronto Series | Sustainable City Series

    Toronto Series | Sustainable City Series

    Heighten the success rate of your refuse management program with the Toronto. This expanded metal container is the only one of its kind in the series. The vivid mesh-like design creates high visibility of the internal colored liners, maximizing stream recognition. Be the recycling leader in your industry by adding containers to your program that are constructed with sustainability in mind.

    • INCREASE STREAM VISIBILITY​ - Expanded metal design exposes bright colored liners making stream designation easily identifiable.​
    • SECURE AND EASY SERVICING​ - Depending on the number of streams you choose, the Toronto has separate liners with handles to aid in servicing and keep streams free from contamination. It also features a tethered lid for added security and can be ground mounted to keep it in place.​
    • CUSTOMIZE TO FIT YOUR PROGRAM​ - The Toronto is available in one or two streams with a choice between the single standard, double standard or double canopy lid to accommodate any setting.​
      Specification
      • Measurements

        Capacity: 45 gal

        Unit Height: 37.5 in

        Unit Width: 23 in

        Unit Depth: 23 in

        Unit Weight: 62 lbs

      Technical specification
      • Unique ref.toronto-series-sustainable-city-series
      • Product familyOutdoor Products
      • Product groupWaste & Recycling Containers
      • TypeDigital Inventory (Products)
      • Date of publishing2025-06-06
      • Edition number1
      • Height (inches)37.5
      • Width (inches)23
      • Depth (inches)23
      Related
      • Material mainPowder coated steel
      • Material secondaryPlastic
      • Designed inCanada
      • Manufactured inCanada
      • Weight Net (Lbs)62
      Classification
      • BIMobject CategorySanitary - Waste Bins
      • Uniclass 2015 CodePr_40_50_07_96
      • Uniclass 2015 DescriptionWaste bins
      • CSI MasterFormat 2014 Code12 46 33
      • CSI MasterFormat 2014 TitleWaste Receptacles
      • OmniClass Number23-21 43 23
      • OmniClass TitleSanitary Waste Receptacles

      Region availability

      North America
      Belize
      Canada
      Costa Rica
      El Salvador
      Guatemala
      Honduras
      Jamaica
      Mexico
      Nicaragua
      Panama
      Puerto Rico
      The Bahamas
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit