Publish your products
VistaBin Series
VistaBin Series
VistaBin Series
VistaBin Series
VistaBin Series
VistaBin Series

    VistaBin Series

    Refined in appearance and built for performance, the VistaBin™ Series delivers smart, efficient collection solutions for a wide range of environments. Available in clear plastic or durable metal mesh body styles, the series offers options for enhanced content visibility, security awareness, indoor/outdoor durability, and natural airflow. Designed for high-traffic spaces, each bin features rugged construction, optional canopy lid configurations, and standard or custom labeling options to support seamless integration into waste and recycling programs.

    • CAPACITY-DRIVEN DESIGN - A spacious interior and durable body construction maximizes collection capacity, reducing servicing frequency while supporting efficient waste and recycling programs.
    • CONTENT VISIBILITY - Available in clear plastic or metal mesh body styles, both options provide quick content monitoring to improve stream management and support enhanced security awareness.
    • DURABLE CONSTRUCTION - Engineered with a rugged body, durable lid, and sturdy base, the series is built to deliver reliable long-term performance in high-traffic indoor and outdoor environments.
    • CUSTOMIZABLE & APPLICATION-READY - Optional labeling solutions and outdoor-ready accessories, including canopy lid options, allow the series to adapt to a wide range of waste and recycling applications.
    Specification
    • Measurements

      Capacity: 50 gal

      Unit Height: 31-41.25 in

      Unit Width: 23 in

      Unit Depth: 23 in

      Unit Weight: 18.3-30.6 lbs

    Technical specification
    • Unique ref.vistabin-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2026-08-04
    • Edition number1
    • Width (inches)23
    • Depth (inches)23
    Related
    • Material mainPlastic
    • Material secondaryPowder coated steel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • IFC classificationFurniture
    • ETIM CodeEC011189
    • ETIM NameGarbage bucket
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit