Publish your products
Wave Series
Wave Series
Wave Series
Wave Series
Wave Series
Wave Series

    Wave Series

    The Wave Series containers are optimally suited for both indoor and outdoor areas where recycling and waste is collected in high volumes. Available in solo or duo models, these rotationally molded bins are durable and come with a secure lid space for food trays.

    • A PERMANENT SOLUTION - Scratch-resistant LDPE body with stone finish masks the appearance of wear and tear while resisting weather conditions and staying strong in or outdoors​.
    • TAILORED TO YOUR NEEDS​ - The Wave's lid design can hold food trays securely, while customizable openings and label options match your existing recycling and waste program and encourage diversion​.
    • EASY CLEANING AND MAINTENANCE​ - This large capacity container is easy to service with a removable liner that can be wiped clean or power-washed. Hard or soft ground mounting kits are also available to ensure stability and security.
    Specification
    • Measurements

      Capacity: 40-46 gal

      Unit Height: 42 in

      Unit Width: 21.5 in

      Unit Depth: 23.75 in

      Unit Weight: 38.6-53.5 lbs

    Technical specification
    • Unique ref.wave-series
    • Product familyOutdoor Products
    • Product groupWaste & Recycling Containers
    • TypeDigital Inventory (Products)
    • Date of publishing2025-06-09
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryHigh-density polyethylene (HDPE)
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitleWaste Receptacles
    • OmniClass Number23-21 43 23
    • OmniClass TitleSanitary Waste Receptacles

    Region availability

    North America
    Belize
    Canada
    Costa Rica
    El Salvador
    Guatemala
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit