Publish your products
Bush Business Furniture Enterprise Collection 60W x 60D L Shaped Desk
Bush Business Furniture Enterprise Collection 60W x 60D L Shaped Desk

    Bush Business Furniture Enterprise Collection 60W x 60D L Shaped Desk

    BBF Enterprise Collection Mocha Cherry 60W x 60D L-Desk provides a transitional styling that creates a professional impression anywhere. Each component is constructed with 100% thermally fused laminate for durability and superior resistance to scratches and stains. This L-Desk configuration fits most office space footprints with room to expand your work area by mounting a 60W Hutch in either direction. Integrated 4-port USB hub in Desk surface connects electronic devices to your laptop or PC. Our dual pedestals are finished with stylish metal drawer pulls for contemporary styling and durable edge banding to resist dings and dents. One pedestal offers a top drawer and a storage compartment for office supplies or personal effects, including an adjustable shelf and self-closing Euro-style hinges on the door. Get even more storage space with two additional file drawers that are built-in to the second pedestal, which accommodate letter, legal-size or A4-size files. Full-extension ball bearing drawer slides and suspension allow easy access into the back of the file drawers. You can rely upon a quick installation with pre-assembled components, cases and pedestals. Enjoy our modular casegood collection in the right scale and transitional style for tight spaces in your home or office. The Enterprise Collection meets ANSI/BIFMA standards for safety and performance in place at time of manufacture with commercial quality backed by BBF 10-Year Warranty.

    As Featured on Amazon.com

    Specification
      • Assembled Dimensions: 60.00" W X 60.00" D X 29.69" H
      • Packaged Dimensions for Box 1: 26.75" W X 33.30" D X 31.25" H
      • Package Weight for Box 1:123.00 lbs.
      • Packaged Dimensions for Box 2: 27.80" W X 5.80" D X 66.80" H
      • Package Weight for Box 2:93.00 lbs.
      • Bush Product Number: 2930MC-03K
    Technical specification
    • Unique ref.Bush-Business-Furniture-Enterprise-Collection-60W-x-60D-L-Shaped-Desk
    • Product familyDesk
    • Product groupCorner Desk
    • TypeDocumentation (info)
    • Date of publishing2019-02-28
    • Edition number1
    Related
    • Material mainLaminate
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • UNSPSC nameOffice Equipment and Accessories and Supplies
    • UNSPSC code44
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit