Publish your products
Lyon Lyon
Lyon Lyon
Lyon Lyon

    Lyon Lyon

    The Lyon sofa combines a poetic expression with inviting ergonomics, generous armrests, and ground anchoring solutions to meet modern needs – the sofa can either be bolted or cast into the ground. Its handcrafted solid form captures the power and vitality of nature, becoming a jewel in public spaces.

    Technical specification
    • Unique ref.lyon_sofa
    • Product familyLyon
    • Product groupLyon
    • TypeObject (single object)
    • Date of publishing2023-10-26
    • Edition number1
    • Height (mm)830
    • Width (mm)1800
    Related
    • Material mainWood
    • Material secondaryIron
    • Manufactured inSweden
    • Weight Net (Kg)40
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City