Publish your products
Multior single Waste bin
Multior single Waste bin
Multior single Waste bin
Multior single Waste bin
Multior single Waste bin

    Multior single Waste bin

    Multior is a modular waste bin designed to meet stricter legal requirements for waste sorting in parks and squares. The bin features a spacious interior accommodating standard containers (140L) and an exterior that adds character to public spaces. As the name suggests, Multior allows for multiple installations in a row, providing space for various fractions such as paper, plastic, deposit items, and residual waste. A single Multior can also be used as a standalone unit.​

    The front and back panels of the bin are made of compact laminate for long durability, with milled grooves and an oak feel, or a smooth surface that allows for foiling. As with other waste bins from Byarums Bruk, there is the possibility to implement an emblem in the casting. Waste inlets can be placed on one or both sides.

    Technical specification
    • Unique ref.multior-single-waste-bin
    • Product familyMultior
    • Product groupWaste bin
    • TypeObject (single object)
    • Date of publishing2025-04-02
    • Edition number1
    • Height (mm)1350
    • Width (mm)680
    • Depth (mm)680
    Related
    • Material mainAluminium
    • Material secondaryWood
    • Manufactured inSweden
    • Weight Net (Kg)110
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit