Publish your products
FlowCal™ - Automatic Flow Balancing Valve - NA Market

FlowCal™ - Automatic Flow Balancing Valve - NA Market

The FlowCal™ automatic flow balancing valve maintains a constant fixed flow rate within varying system differential pressure ranges. Operation is fully automatic requiring no manual adjustment. The 121 series utilize an exclusive, interchangeable flow cartridge, made of anti-scale, low noise polymer for use in cooling and heating systems. The FlowCal 121 series automatic flow balancing valves are available with integral shut-off ball valve and optional factory-installed pressure and temperature test ports. Drain valves are also available as an accessory for installing in the blowdown port connection.


Visit bim.caleffi.com to stay updated.

Specification
  • Automatic Flow Balancing Valve with integral ball valve.

    With factory-installed pressure and temperature test ports.

    Brass body.

    Patented anti-scale, low noise polymer FlowCal™ cartridge.

    Max working pressure: 400 psi (400 WOG)

    Working temp range: 32°- 212°F (0° – 100°C)

    Max percentage of glycol: 50%

    Differential pressure control ranges: 2 - 14, 2 - 32, 4 - 34, 5 - 35 psid

    Flow rate: 27 fixed flow rate settings ranging from 0.35 - 21 GPM

    Flow accuracy: ±10%

    U.S. Patent 7,246,635 B2.

Technical specification
  • Unique ref.121A
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2020-12-14
  • Edition number2
Related
  • Material mainBrass
  • Material secondaryPolymer
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 13
  • OmniClass TitleBalancing Valves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States