Publish your products
ThermoStatic Control Head with Built-in Sensor - NA Market
Caleffi

ThermoStatic Control Head with Built-in Sensor - NA Market

Thermostatic valves are typically used for controlling the fluid flow to the radiators of hydronic heating systems. They are composed of two parts: a control head and valve body. The control contains a liquid-filled thermostatic element that automatically controls the opening of the valve to maintain room temperature at the set value. This prevents unwanted room temperature rises, providing considerable energy savings.


Specification
  • 200 series
    Thermostatic control head for thermostatic and convertible radiator valves. Sensor incorporated with liquid filled element. Maximum ambient temperature 120 degrees F (50 degrees C). Graduated scale from * to 5 corresponding to a temperature range of 45 to 82 degrees F (7 to 28 degrees C), with possibility of temperature restriction and locking. Frost protection cut in at 45 degrees F (7 degrees C). Combined with 220 series, 221 series valves certified to UNI EN 2.

Technical specification
  • Unique ref.200000
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2022-09-27
  • Edition number1
Related
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit