Publish your products
CALEFFI CODE - Remote thermal regulation system for radiators
CALEFFI CODE - Remote thermal regulation system for radiators
CALEFFI CODE - Remote thermal regulation system for radiators
CALEFFI CODE - Remote thermal regulation system for radiators
CALEFFI CODE - Remote thermal regulation system for radiators
CALEFFI CODE - Remote thermal regulation system for radiators
    Caleffi

    CALEFFI CODE - Remote thermal regulation system for radiators

    Wireless electronic control for thermostatic or convertible radiator valves. Operates through Gateway, Gateway PRO, app CALEFFI CODE® and front buttons. Built-in temperature sensor. Radio communication: RF 868 MHz. Quick-coupling installation with adapter. Battery electric supply: 2 x 1,5 V AA batteries (in package). Compatible with rechargeable batteries. Protection class: IP 30. Ambient temperature range: 0–55 °C. White colour RAL 9003. Visit bim.caleffi.com to stay updated.
    Specification
    • The Caleffi CODE® can control the temperatures in each of the environments separately or in the whole home through the Caleffi CODE® App, guaranteeing the ideal comfort for each user at any time of day. The guided step-by-step procedure and video tutorials within the mobile application ensure that it can be installed quickly and intuitively. The Gateway is the brain of the whole system, which communicates with the controls and sensors, and interacts with the Caleffi CODE® App to control and manage home heating as programmed and to meet the user's requirements. The Gateway PROversion of the gateway with built-in modem is also available. The Comfort Control electronic wireless control measures the room temperature using its built-in sensors and automatically regulates it as desired. The Sensor can measure the ambient temperature where it is not possible to do so with Comfort Control; it is suitable for, generally large, areas where it is necessary to control the temperature of several controls. The Sensor PRO, wireless ambient temperature sensor with boiler contact not only measures the ambient temperature, but can also turn on the boiler in place of the conventional home thermostat
    Technical specification
    • Unique ref.215
    • Product familyHVAC
    • Product groupOther
    • TypeShowcase (model)
    • Date of publishing2020-05-29
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Other
    • IFC classificationValve
    • ETIM CodeEC011295
    • ETIM NameThermostatic control element
    • UNSPSC nameTelecommunications remote access unit
    • UNSPSC code43221521
    • Uniclass 2015 CodePr_70_75_52_96
    • Uniclass 2015 DescriptionWireless sensor nodes
    • CSI MasterFormat 2014 Code40 66 43
    • CSI MasterFormat 2014 TitleWireless Network Systems
    • OmniClass Number23-37 23 21 15
    • OmniClass TitleWireless Radio Communication Equipment

    Region availability

    Europe
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit