Publish your products
AngleMix™  Angle-Style ThermoStatic Mixing Valve - NA Market
Caleffi

AngleMix™ Angle-Style ThermoStatic Mixing Valve - NA Market

The Caleffi AngleMix™ 520 series thermostatic mixing valve is used in systems producing domestic hot water and easily mounts to the top of water heaters. The mixed temperature outlet is inline with the hot water inlet, facilitating trouble-free connection and reducing space required for installation. The AngleMix maintains the desired output temperature of the mixed water supplied at a constant set value compensating for both temperature and pressure fluctuations of the incoming hot and cold water. The mixing valve also features a thermal shut-off function that operates in the event of a cold water supply failure at the inlet. Also available as body only, for a wide variety of separately-ordered end connections, the angle style body design offers improved fluid dynamics for better performance and reduces installation labor and materials, eliminating a piping elbow in typical installations. The valve complies with NSF/ANSI 372, low lead, as certified by ICC-ES. Complies with ASSE 1017, CSA B125.3, UPC, IPC, Low Lead Laws and listed by ICC-ES for use in accordance with the U.S. and Canadian plumbing codes.

Visit bim.caleffi.com to stay updated. A Revit Content Instruction Guide can be found there as well to aid in understanding what is in the Revit family and how to select various available options. For the AngleMix, isolation ball valves and stem extensions can be selected within Revit for one, two or three connections. Flow and Pressure Drops can be simulated in Mechanical parameters.

Specification
  • Adjustment temp range: 95° - 150°F
    Max working pressure (static): 150 psi
    Max working pressure (dynamic): 75 psi
    Max inlet temp: 195°F
    Gauge scale: 30° - 210°F
    Min flow for optimum performance: 0.5 gpm (0 gpm with recirculation)
    Compliance with the following codes: IPC, IRC, UPC and NPC for use in accordance with the U.S. and Canadian plumbing codes
    Compliance with the following standards:
    ASSE 1017
    CSA B125.3
    NSF/ANSI/CAN 372 - Drinking Water System Components - Lead Content Reduction of Lead in Drinking Water Act - California Health and Safety Code 116875 S.3874 - Reduction of Lead in Drinking Water Act Vermont Act 193 - The Lead in Plumbing Supplies Law Maryland's Lead Free Law Hb.372 Visit bim.caleffi.com to stay updated.

    Visit bim.caleffi.com to stay updated. A Revit Content Instruction Guide can be found there as well to aid in understanding what is in the Revit family
    and how to select various available options.
    For the AngleMix, isolation ball valves and stem extensions can be selected within Revit
    for one, two or three connections. Flow and Pressure Drops can be
    simulated in Mechanical parameters.

Technical specification
  • Unique ref.520-AngleMix
  • Product familyPLUMBING
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2020-11-05
  • Edition number3
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_40_15_75
  • Uniclass 2015 DescriptionSanitary appliance systems
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit