Publish your products
AutoFill™ Automatic Filling Valve 5350 - NA Market
Caleffi

AutoFill™ Automatic Filling Valve 5350 - NA Market

The 5350 series AutoFill™ automatic filling valve is a pressure reducing valve which when installed on the water inlet piping in closed hydronic systems will maintain system pressure at a set value, automatically filling up with water as required. It fast fills the system to set pressure then automatically shuts off the water feed. This product is factory pre-set to 15 psi system pressure. To adjust the set pressure, simply turn the adjustment knob while observing the integral downstream pressure gauge. This product has the characteristic of being pre-adjustable, which means that it can be adjusted at the right pressure value before the system charging phase. After installation, the system pressure will automatically adjust itself to the set value and the water feed will stop when the set pressure is reached. The internal cartridge containing all the controlling components is pre-assembled as a self-contained unit, to facilitate inspection and maintenance procedures. The 5350 series is available with conventional union NPT and union sweat connections and the Presscon™ press copper tail-piece with union nut makes installation and maintenance fast, easy and efficient. Special slots in the EPDM O-ring allows fluid to leak during system testing if unpressed and provide a perfect leak proof seal when completely pressed.

Visit bim.caleffi.com to stay updated.

See Revit Content Instruction Guide pdf at www.calefii.com for code 5350 series AutoFill.

Specification
  • Brass body. Complete with integral downstream pressure gauge and pressure setting adjustment knob. Max working pressure: 365 psi Max working temp: 140˚F Pressure gauge scale: 0 - 100 psi / 0-7 bar. Pressure setting range: 6 - 90 psi Preset outlet pressure: 15 psi

    Visit bim.caleffi.com to stay updated.

    See Revit Content Instruction Guide pdf at www.calefii.com for code 5350 series AutoFill.


Technical specification
  • Unique ref.5350A
  • Product familyPLUMBING
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2020-11-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_95_66
  • Uniclass 2015 DescriptionPressure reducing valves
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit