Publish your products
DISCALDIRTMAG® - Magnetic Air & Dirt Separator Steel Union 1 1/2 - 2" - NA Market
Caleffi

DISCALDIRTMAG® - Magnetic Air & Dirt Separator Steel Union 1 1/2 - 2" - NA Market

Deaerators-dirt separators are used to continuously eliminate the air and dirt contained in the hydraulic circuits of heating and cooling systems. They are capable of automatically removing all the air present in the system down to micro-bubble level. At the same time they separate dirt and impurities contained in the water within the circuit and collect them in the lower part of the valve body, from which they may be expelled. Versions fitted with a magnet are designed for the separation of ferrous impurities. The circulation of fully deaerated water enables the equipment to operate under optimum conditions, free from any noise, corrosion, localized overheating or mechanical damage. Threaded, flanged and weld-end deaerators-dirt separators are supplied complete with hot pre-formed shell insulation to ensure perfect heat insulation when used in both hot and chilled water systems.

Visit bim.caleffi.com to stay updated.

Specification
  • Deaerator-dirt separator with magnet.

    Epoxy resin coated steel body.

    Female union connections.

    With insulation.

    Drain cock with hose connection.

    Max. working pressure: 10 bar.

    Max. discharge pressure: 10 bar.

    Temperature range: 0–100 °C.

    Particle separation rating down to 5 μm.

Technical specification
  • Unique ref.5461-SteelUnion
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2019-03-12
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • ETIM CodeEC010260
  • ETIM NameAir-/dirt separator for CH/cooling system
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit