Publish your products
DIRTCAL® - Dirt Separators, ASME (8 - 14" ANSI flange) - NA Market
Caleffi

DIRTCAL® - Dirt Separators, ASME (8 - 14" ANSI flange) - NA Market

Epoxy resin coated steel body.

Complete with:

→ Bottom drain valve (code NA39753)

¾" NPT male top thread with brass cap.

ANSI 150 flange connections.

Max working pressure: 150 psi

Vessel temp range: 32° - 270°F

Particle separation capacity: to 5 µm (0.2 mil)

Ferrous impurities separation efficiency: up to 100% removal

Visit bim.caleffi.com to stay updated.

Specification
  • Epoxy resin coated steel body.

    Complete with:

    Bottom drain valve (code NA39753)

    ¾" NPT male top thread with brass cap.

    ANSI 150 flange connections.

    Max working pressure: 150 psi

    Vessel temp range: 32° - 270°F

    Particle separation capacity: to 5 µm (0.2 mil)

    Ferrous impurities separation efficiency: up to 100% removal

Technical specification
  • Unique ref.5465A-flanged-8-14
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2018-05-31
  • Edition number3
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit