Publish your products
Hydraulic separator - Freestanding - NA Market
Caleffi

Hydraulic separator - Freestanding - NA Market

The Caleffi 548 and NA548 series hydraulic separator creates a zone with a low pressure loss, which enables connected primary and secondary circuits to be hydraulically independent of each other; the flow in one circuit does not create or interrupt flow in another. Hydraulically decoupling primary and secondary circuits eliminates pump conflict. This device includes an automatic high-capacity air vent with service valve to discharge accumulated air within the circuits.

Visit bim.caleffi.com to stay updated.

PLEASE download from "DOWNLOAD" panel on this page, the Revit Content Instruction Guide, to aid in understanding what is in the Revit family and how to select various available options.

Specification
  • Hydraulic separator.

    Epoxy resin coated steel body. Without insulation.

    Complete with:
    Automatic air vent (code 501502A)
    Shut-off valve (code NA39589)
    Drain valve (code NA59600)
    ANSI 150 flange connections.
    Thermometer pockets (NPT):  ½" inlet/outlet flanges, ¾" front center
    Max working pressure: 150 psi
    Vessel temp range: 32˚ - 270˚F
    Baffle plates for all sizes: 304SST


    ASME registered. CRN registered thru 12" (consult factory for 14").

    "NA" code prefix indicates ASME tagged and registered with the National Board of Boiler and Pressure Vessel Inspectors

    PLEASE download from "DOWNLOAD" panel on this page, the Revit Content Instruction Guide, to aid in understanding what is in the Revit family and how to select various available options.

Technical specification
  • Unique ref.548Flanged_FreestandingCA
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2018-10-15
  • Edition number3
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit