Publish your products
SEP4™ 4-in-1 Magnetic Hydraulic Separators (ANSI flange, 8-14") - NA Market
Caleffi

SEP4™ 4-in-1 Magnetic Hydraulic Separators (ANSI flange, 8-14") - NA Market

The Caleffi SEP4™ 4-in-1 combination separator incorporates four important functions for hydronic systems: hydraulic separation, air separation, dirt separation and ferrous impurity separation. The unique geometry and design of the separator causes the connected primary and secondary circuits to be hydraulically de-coupled to prevent pump conflict from occurring. An internal screen element facilitates the coalescing and capture of micro-bubbles to facilitate high performance automatic removal, while concurrently causing the capture of non-ferrous debris particles down to 5 micron size. A powerful magnetic field induced by rare-earth neodymium magnets facilitates the capture of ferrous impurities such as iron oxide down to microscopic size thus delivering 2½ times the ferrous impurity removal performance of standard air and dirt separators. The SEP4 saves on system installation and maintenance costs as four devices are combined into one. Additionally, all captured debris is blown down through the purge valve without requiring to take the system offline.

PLEASE download from "DOWNLOAD" panel on this page, the Revit Content Instruction Guide, to aid in understanding what is in the Revit family and how to select various available options.

Specification
  • Combination air, dirt, hydraulic and magnetic separator.
    Stainless steel internal coalescing mesh.Three neodymium magnet assemblies.
    Complete with:
    → Automatic air vent (code 501502A)
    → Air vent shut-off valve (code NA39589)
    → Drain valve (code NA59600)

    ANSI 150 flange connections.
    Thermometer pockets (NPT): ½" inlet/outlet flanges, ¾" front center
    Max working pressure: 150 psi
    Vessel temperature range: 32 - 270°F
    Particle separation capacity: to 5 μm (0.2 mil)
    ASME registered. CRN registered thru 12" (consult factory for 14").
    NA prefix indicates ASME-U stamp tagged and registered with the National Board of Boiler and Pressure Vessel Inspectors. Visit bim.caleffi.com to stay updated.

    PLEASE download from "DOWNLOAD" panel on this page, the Revit Content Instruction Guide, to aid in understanding what is in the Revit family and how to select various available options.

Technical specification
  • Unique ref.549AM
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2018-05-16
  • Edition number2
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit