Publish your products
DIRTMAGCLEAN® - Self-cleaning and manual magnetic dirt separator strainer
DIRTMAGCLEAN® - Self-cleaning and manual magnetic dirt separator strainer
    Caleffi

    DIRTMAGCLEAN® - Self-cleaning and manual magnetic dirt separator strainer

    Self-cleaning dirt separator filter with magnet. Body and support feet in stainless steel AISI 304. Connections: inlet 2” M with union, outlet 2” F, drain 1” M with union, flushing 1” F. Max working pressure: 10 bar. Temperature range: 5–85°C. Supply: 230 V. Particle separation rating down to 2 μm. Fitted for inserting chemical additives. Fitted for MODBUS-RTU management. PATENT PENDING. Visit bim.caleffi.com to stay updated.
    Specification
    • The magnetic dirt separator strainer is used in central heating systems to remove dirt and impurities from the circuit, progressively and completely. This prevents the possibility of functional problems in components and regulating valves on the terminals. The device operates through the continuous action of special filtering elements, located in a chamber through which the system water flows. The very fine filter mesh progressively intercepts particles down to 2 μm in diameter. At the same time, ferrous particles are separated out by the magnets on the surface of the filter element. The large area of the filter mesh keeps pressure drops to a minimum. Automatic cleaning of the filtering elements takes place mechanically by means of washing with pressurised mains water while the filtering elements rotate. Two versions of the magnetic dirt separator strainer are available: selfcleaning and manual. In the self-cleaning version, all its functional phases - operation, cleaning, filling and draining - are controlled by a special electronic regulator, which can also be managed remotely using a BMS system with the MODBUS-RTU protocol. In the manual version, period cleaning is performed by shutting off the heating circuit and using high-pressure nozzles while simultaneously using the handwheel to rotate. The medium containing the impurities is then drained before restoring normal operation. Since there are no electrical connections, the device can be installed easily while maintaining the same filtering performance as the similar motorised version.
    Technical specification
    • Unique ref.5790
    • Product familyHVAC
    • Product groupComponents for central heating systems
    • TypeObject (single object)
    • Date of publishing2021-02-15
    • Edition number1
    • Height (mm)1128
    • Width (mm)758
    Related
    • Material mainStainless steel
    • Material secondaryPolyester
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)49
    Classification
    • BIMobject CategoryHVAC - Other
    • IFC classificationValve
    • ETIM CodeEC010260
    • ETIM NameAir-/dirt separator for CH/cooling system

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Caribbean Netherlands
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Cayman Islands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Collectivity of Saint Martin
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Costa Rica
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Cuba
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Curaçao
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Dominica
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominican Republic
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    El Salvador
    Equatorial Guinea
    Palau
    Germany
    Iran
    Greenland
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Grenada
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Guadeloupe
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guatemala
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Haiti
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Honduras
    Guinea
    Tokelau
    Ireland
    Kuwait
    Jamaica
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Martinique
    Kenya
    Tuvalu
    Italy
    Laos
    Mexico
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Montserrat
    Liberia
    Vanuatu
    Latvia
    Macau
    Nicaragua
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Panama
    Madagascar
    Lithuania
    Maldives
    Puerto Rico
    Malawi
    Luxembourg
    Mongolia
    Saint Kitts and Nevis
    Mali
    Malta
    Myanmar (Burma)
    Saint Lucia
    Mauritania
    Moldova
    Nepal
    Saint Pierre and Miquelon
    Mauritius
    Monaco
    North Korea
    Saint Vincent and the Grenadines
    Mayotte
    Montenegro
    Oman
    Saint-Barthélemy
    Morocco
    Netherlands
    Pakistan
    Sint Maarten
    Mozambique
    North Macedonia
    Palestine
    The Bahamas
    Namibia
    Norway
    Philippines
    Trinidad and Tobago
    Niger
    Poland
    Qatar
    Turks and Caicos Islands
    Nigeria
    Portugal
    Saudi Arabia
    U.S. Virgin Islands
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit