Publish your products
TwistFlow™ distribution manifold for radiant systems - NA Market
Caleffi

TwistFlow™ distribution manifold for radiant systems - NA Market

Distribution manifolds for radiant panel systems are used to optimally distribute the heating fluid in floor heating system circuits and ultimately improve the control of heat emission from the panels. The manifolds ensure that the flow to each circuit is regulated precisely and also control the shut-off, venting and automatic removal of air from the system. The TwistFlow manifold offers built-in shutoff valve suitable for thermo-electric actuators and built-in sight flow meters and balancing valves on the supply side, with 2" temperature gauges and 1" or 1 1/4" NPT inlet and outlet ball valves. Visit bim.caleffi.com to stay updated.
Specification
  • Pre-assembled distribution manifold for radiant panel systems with 3 to 13 outlets. Cast brass body. Peroxide curet EPDM seals. 1” and 1 1/4” threaded Female connections. 3/4" Male outlet connections. Medium: water, glycol solutions. Maximum percentage of glycol: 50 percent. Maximum working pressure 150 psi (10 bar). Temperature range 32 to 180 degrees F (0 to 80 degrees C). Air
    vent maximum discharge pressure 35 psi (2.5 bar).
    Consists of:
    - Supply manifold complete with sight flow gauge with adjustable balancing valves scale from 0 to 2 gpm;
    - Return manifold complete with shut-off valves for use with thermo-electric actuator;
    - Pair of end fittings consisting of a fitting with automatic air vent and drain cock;
    - Pair of shut-off ball valves complete with port for optional temperature gage;
    - Pair of mounting brackets.

Technical specification
  • Unique ref.668S1A
  • Product familyHVAC
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2021-12-22
  • Edition number1
Related
  • Material mainBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit