Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
calma/products/1f819579-3396-4021-b7b7-a741d0908a53
Home
Categories
Furniture
Armchairs
Trama collection- stackable armchair
Available in United States
Calma
Follow
Trama collection- stackable armchair
4.6
(19 reviews)
Stainless steel tube structure quality 304 and 16 mm diameter (silver) and 10 mm diameter (arm) partially welded and polished. Seat and back are fixed with stainless steel screws. Seat and back are composed of teak slats 25x18 mm.
Download
Technical specification
Technical specification
Unique ref.
Tramaarmchair
Product family
Trama Collection
Product group
Chairs
Type
Object (single object)
Date of publishing
2014-09-19
Edition number
1
Height (mm)
800
Width (mm)
580
Depth (mm)
580
Links
Links
Product url
http://www.calma.cat/en/articulo.html?idart=172
Related
Related
Material main
Teak
Material secondary
Stainless steel
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
7.9
Classification
Classification
BIMobject Category
Furniture - Armchairs
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50
Uniclass 2015 Description
Furnishings
CSI MasterFormat 2014 Code
12 50 00
CSI MasterFormat 2014 Title
Furniture
OmniClass Number
23-11 29 13 13
OmniClass Title
Exterior Chairs
CSI UniFormat II Code
E20
CSI UniFormat II Title
FURNISHINGS
Similar products
Fritz Hansen
Fri™ JH5 Lounge Chair
4.5
(
144
)
Download
Ethnicraft
Barrow lounge chair - Copper fabric - 81x79x71 cm
Download
COR Sitzmöbel
Kagu Easy Chair
Download
BRDR. Krüger
HB Lounge chair
Download
COR Sitzmöbel
Elm Easy Chair
4.9
(
9
)
Download
COR Sitzmöbel
Mell Easy Chair
4.8
(
21
)
Download