Publish your products
ANDROS XXL Black fan with DC motor

ANDROS XXL Black fan with DC motor

Large black ceiling fan with 6 aerodynamic blades and a groundbreaking design. ANDROS is a contemporary ceiling fan, ideal for ventilation of rooms from 17.6m2. It is activated using a remote control, included. This ceiling fan with DC motor has 6 speeds that can be regulated. This fan has a reverse function, so it can be used in the coldest winter months, optimizing the efficiency of your heating. Air flow: 406.40 m3 min / 14352 CFM. This fan can be installed on sloped ceilings.
Specification
  • Reference: 33414A

    Catalogue: Ventilacion

    EAN: 8421776324510

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Serie: 1327

    Body material: Steel

    Blade material: Aluminium

    Body finish: Matt Black

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 220V-240V

    Total height: 460

    Total diameter: 2130

    Canopy diameter: 150

    Engine type: DC

    No of blades: 6

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 4-6-10-15-22-35

    RPM: 30-41-53-64-74-88

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.06597826

    Gross weight of box Ind. Trawl: 14

    Net weight consolidated item: 12.6

Technical specification
  • Unique ref.33414A_-_ANDROS-XXL-Black-fan-with-DC-motor
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)12.6
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit