Publish your products
Restaurant Duty Utility Set, USBI Series

Restaurant Duty Utility Set, USBI Series

4.6 out of 5 stars4.6(8 reviews)
For Performance Data please click here.

  • Air Volume: 250 - 32000 cfm
  • Maximum SP: 6" wg. @ standard air density

    FEATURES & BENEFITS
  • Use with General Ventilation (UL705) and for Restaurant Duty (UL762)
  • Vented Motor Cover and Continuously Sealed Housing for added weather protection
  • Scroll and Motor Compartment Connected for added Structure
  • Easily Accessible Clean Out Door and Motor Access from 3 Sides
  • Standard 2" Grease Drain
  • Standard Emergency Disconnect Switch
  • Standard Heat Slinger and Heavy Duty Pillow Block Bearings for Belt Drive option
  • Standard Shaft Seal for Belt Drive option
  • Standard Pivot Plates for easy Belt Adjustment
  • Double Groove Pulleys standard for 2 HP and Above Motors
  • Discharge Outlet Flanges Available on All Sizes
  • Temperature Ratings - Aluminum Wheel, 350 degrees F

    OPTIONS
  • Belt Drive
  • Belt Drive High Pressure
  • Direct Drive
  • Discharge Extension
  • Discharge Screens
  • Discharge Shutter (UL705 Only)
  • Discharge Configurations: Vertical, Horizontal Left or Horizontal Right
  • Vibration Isolators
  • Extended Lube Lines

    CERTIFICATIONS
    CaptiveAire Systems, Inc. certifies that Models USBI11-RM thru USBI36-RM shown herein are licensed to bear the AMCA seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and Publication 311, and comply with the requirements of the AMCA Certified Rating Program.

    Models USBI11-RM thru USBI36-RM are ETL Listed under file numbers 3049729-001 and 3049729-002 and comply with UL705 (electrical) and UL762 Standards and CSA Std C22.2, No 113.
  • Technical specification
    • Unique ref.captiveaire-045
    • Product familyHVAC
    • Product groupCentrifugal Fans
    • TypeObject (single object)
    • Date of publishing2014-03-12
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • Uniclass 2015 CodeSs_65_40_33_51
    • Uniclass 2015 DescriptionMechanical supply ventilation systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 00 00
    • OmniClass TitleHVAC Specific Products and Equipment
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States