We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

WTS compact

Unique ref.: WTS_compact
Brand: Carel Industries
Product family: Water Treatment Systems
Product group: Reverse osmosis systems
Date of publishing: 2020-02-14
Edition number: 1
Type: Digital Inventory (Products)
Download (3)

The WTS Compact (Water Treatment System) is a reverse osmosis system for water demineralization: thanks to the use of specific osmotic membranes, the WTS is able to purify water from all the substances dissolved in it, such as mineral salts, chlorides, silicon, iron and even microbes and bacteria. The water produced (permeate) is pure, characterized by a very low conductivity value, and with physical, chemical and organic characteristics suitable for humidifiers.
WTS Compact is available in two versions: with pump and without pump. The solution without pump minimizes the dimensions; it is suitable when the input pressure is greater than 4 bar. The solution with pump is more complete and robust; it is equipped with an electrical panel, the components are fixed onto a wall panel, it has less load loss in the downstream circuit. Both versions are combined to an expansion vessel, which must be placed on the downstream circuit and which has the task of balancing the pressure of the output permeate and supplying the initial quantity necessary for the first start-up of the humidifier. WTS Compact is designed to be used with small humidifiers, such as humiSonic, humiDisk and heaterSteam up to 10 l/h. The benefits that come from using demineralized water for these humidifiers are many: less maintenance is required, it minimizes the accumulation of mineral salts, which cause incrustation on the nozzles and boilers, powders of mineral salts are not released, hygienic conditions improve. WTS Compact is available in the sizes 12 and 20 l/h (in the version without pump) and 25 and 40 l/h (in the version with pump).

PLUS

- reduced size
- simple to install and use thanks to operation and adjustment parameters frozen in their optimum configuration
- solution testes and guaranteed to be coupled with Carel humidifiers
- expansion vessel always included, to be placed in the downstream circuit
- very fast and simple periodic maintenance


Material main: Stainless steel
Material secondary: Plastic
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Other
UNSPSC name: Reverse osmosis pumps
UNSPSC code: 40151522
Uniclass 1.4 Code: L71151
Uniclass 1.4 Description: Water filters, purifiers
Uniclass 2.0 Code: PR-46-99-72
Uniclass 2.0 Description: Reverse Osmosis Units
Uniclass 2015 Code: Pr_60_55_97_72
Uniclass 2015 Description: Reverse osmosis units
NBS Reference Code: 46-99-72
NBS Reference Description: Reverse Osmosis Units
CSI MasterFormat 2014 Code: 43 32 56
CSI MasterFormat 2014 Title: Reverse-Osmosis Purification Units
OmniClass Number: 23-27 55 29 19
OmniClass Title: Reverse Osmosis Units
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Other

Name Value
Description REVERSE OSMOSIS WATER PURIFIER
Nominal Depth 120 mm — 270 mm
Nominal Height 420 mm — 650 mm
Nominal Width 370 mm — 600 mm
Unit Weight 7 kg — 22 kg

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description REVERSE OSMOSIS WATER PURIFIER
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description REVERSE OSMOSIS WATER PURIFIER
Nominal Height 420 mm — 650 mm
Nominal Width 370 mm — 600 mm

All BIM objects are real products from real manufacturers confirmed and approved