We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

WTS large

Unique ref.: WTS_large
Brand: Carel Industries
Product family: Water Treatment Systems
Product group: Reverse osmosis systems
Date of publishing: 2020-02-14
Edition number: 1
Type: Digital Inventory (Products)
Download (2)

The WTS Large (Water Treatment System) is a reverse osmosis system for water demineralization: thanks to the use of specific osmotic membranes, the WTS is able to purify water from all the substances dissolved in it, such as mineral salts, chlorides, silicon, iron and even microbes and bacteria. The water produced (permeate) is pure, characterized by a very low conductivity value, and with physical, chemical and organic characteristics suitable for humidifiers.
WTS Large consists of the following modules: input water filtration, liquid antiscalant injection for water softening, charge valve, pressurizing pump, osmotic membranes, UV lamp on the output permeate. It is also equipped with an electronic controller that controls operation in automatic mode, allowing the user to interface rapidly and intuitively thanks to the display on the machine. WTS Large is designed to optimize field service, maximize the recovery value of the system (that is the ratio between the water produced and the water used), simplify installation and start-up operations, facilitate accessibility to the components of the system for monitoring and maintenance operations. WTS Large is suitable for atomizing adiabatic humidifiers (humiFog, optiMist, MC) and large steam humidifiers (heaterSteam and gaSteam). The benefits that come from using demineralized water for humidifiers are many: less maintenance is required, it minimizes the accumulation of mineral salts, which cause incrustation on the nozzles and boilers, powders of mineral salts are not released, hygienic conditions improve. WTS Large is available in the following capacities: 100, 320, 460, 600 e 1000 l/h. It can be coupled with an expansion vessel or a booster, also supplied by Carel.

PLUS

- very high recovery up to 70%
- solution tested and guaranteed to be coupled with Carel humidifiers
- UV lamp for extra hygienic security on the output permeate
- very fast and simple periodic maintenance
- all parts easy to access
- quick start-up thanks to the intuitive layout of the machine and the clear and effective instructions


Material main: Stainless steel
Material secondary: Plastic
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Other
UNSPSC name: Reverse osmosis pumps
UNSPSC code: 40151522
Uniclass 2.0 Code: PR-46-99-72
Uniclass 2.0 Description: Reverse Osmosis Units
Uniclass 2015 Code: Pr_60_55_97_72
Uniclass 2015 Description: Reverse osmosis units
NBS Reference Code: 46-99-72
NBS Reference Description: Reverse Osmosis Units
CSI MasterFormat 2014 Code: 43 32 56
CSI MasterFormat 2014 Title: Reverse-Osmosis Purification Units
OmniClass Number: 23-27 55 29 19
OmniClass Title: Reverse Osmosis Units
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Other

Name Value
Description REVERSE OSMOSIS WATER PURIFIER
Nominal Depth 500 mm — 700 mm
Nominal Height 1545 mm — 1650 mm
Nominal Width 850 mm — 1100 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description REVERSE OSMOSIS WATER PURIFIER
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description REVERSE OSMOSIS WATER PURIFIER
Nominal Height 1545 mm — 1650 mm
Nominal Width 850 mm — 1100 mm

All BIM objects are real products from real manufacturers confirmed and approved