Publish your products
Design 3000 Sectional Overhead Wood Garage Doors, 84" or 96" Height, 96", 108", 120", 192" and 216" Widths

Design 3000 Sectional Overhead Wood Garage Doors, 84" or 96" Height, 96", 108", 120", 192" and 216" Widths

4.2 out of 5 stars4.2(21 reviews)
Wood Doors (See Also: Steel Doors, Decorative Hardware)

Each overhead garage door in our Carriage House collection offers the timeless beauty, authenticity, and quality of a carriage door constructed a century ago, yet functions using the latest modern technology.

Mill Specifications:

Frame: 1-3/8 inch kiln-dried hemlock/fir

Facing: Your choice of the following:
  • 3/8 or 5/8 inch medium density overlay plywood (for paint grade doors only).
  • Vertical grain western red cedar, incense cedar, fir, or any other available materials as specified.

Wire-brush option is available on all doors to produce a weathered effect.

Trim/Overlay: Your choice of the following:
  • Stain Grade: 5/8 inch clear western red cedar (standard), bonded to the facing with exterior adhesive and galvanized pin nails. Other options include redwood, fir, or other specified select woods.
  • The concealed side of the trim is back-cut to prevent twisting and warping.

Core: 1-3/8 inch EPS, Polystyrene insulation

Windows: 1/8 inch DSB (standard) stopped and sealed in place. Many other types of windows are available as well.

Arched Top: Available in a standard or custom radius. Please provide template with custom arch.

Designs: Choose from our designs or provide a detailed drawing of your own door.

Section Height: The maximum section height is 32 inches.

The following guidelines show the number of sections for door heights of up to fourteen feet:
  • Up to 8'0" : 3 sections
  • From 8'0" to 10' : 4 sections
  • From 10' to 12' : 5 sections
Technical specification
  • Unique ref.chd-027
  • Product familySectional Overhead Doors
  • Product groupDesign 3000
  • TypeObject (single object)
  • Date of publishing2010-10-28
  • Edition number1
Classification
  • BIMobject CategoryDoors - Industrial

Region availability

North America
United States