Publish your products
CL100 Range Sliding Door Hardware

CL100 Range Sliding Door Hardware

Expertly designed in New Zealand, our CL100 Range offers a sleek, professional look tailored for commercial settings. This range prioritizes accessibility and durability, ensuring top performance and ease of use.

Specification
  • Features

    Sleek Design: The CL100 Range of sliding door handles feature a locking mechanism with stylish pulls, including Lever, DigiLock, and FlushTurn, offering various levels of security and convenience.

    Corrosion-Resistant Construction: Made from Zinc, Bronze, Brass, and Stainless steel, these handles are ultra-durable and corrosion-resistant.

    Versatile Installation: The CL100 Range handles feature the CL100 Mortise Lock internally, enabling a consistent installation template across multiple doors, regardless of the external hardware.

    Flush Pulls: All handles in the CL100 Range come with an optional built-in stainless steel Flush Pull, ideal for doors that slide completely inside a wall.

    Key Locking: Suitable for 1-3/4” thick doors and must be specified at the time of order.

    Application: Perfect for a variety of pocket and surface sliding doors with a professional look tailored for commercial settings.

    Technical Details

    Door Thickness: 1-3/8" (34mm), Key Locking: 1-3/4" (37mm)

    Door Protrusion: 4" (100mm)

    Backset: 2-13/64" (56mm)

    Suitable Door Types: Wood, Aluminum

    Configurations: Lever, FlushTurn, DigiLock

    Finishes: Satin Chrome

Technical specification
  • Unique ref.cl100-range-sliding-door-hardware
  • Product familyCaviLock
  • Product groupCL100 Range
  • TypeObject (single object)
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Hardware
  • Uniclass 2015 CodeSs_25_38_20_20
  • Uniclass 2015 DescriptionDoor hardware systems
  • CSI MasterFormat 2014 Code08 71 00
  • CSI MasterFormat 2014 TitleDoor Hardware
  • OmniClass Number23-17 19 11
  • OmniClass TitleHardware for Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit