Publish your products
CS BarnDoorTrack

CS BarnDoorTrack

4.7 out of 5 stars4.7(9 reviews)

The CS BarnDoorTrack offers the ideal solution for achieving a classic barn door aesthetic.

Ideal for adding a touch of elegance to your modern farmhouse, this track combines functionality with style, ensuring smooth operation and a polished look.

For quick and easy installation, the track features pre-machined fixing slots. The track is pre-finished black anodized and supplied complete with fixing bracket, stops, door hangers and T-Guide.

The CS BarnDoorTrack can also be upgraded with the SofStop® soft-close feature, making it ideal for quiet environments like bedrooms, offices, and patient rooms.

Specification
  • Features

    • The track is high-quality, heavy-duty extruded aluminum.
    • Track can be easily adjusted to allow for different wall clearances with baseboard & moulding.
    • No exposed fasteners provide a clean look.
    • Ultra smooth running acetal wheels.
    • Pre-machined mounting holes. Additional holes can be drilled on-site to match studs.
    • Anti-jump system ensures wheels cannot jump off the track.
    • Available with SofStop® 264lb soft close/soft open kit (suitable for retrofit). The minimum recommended door width is 32"

    Technical Details

    Track Finish: Black Anodized

    Maximum Weight Per Track: 650 lb (300kg)

    Maximum Door Weight: 400 lb* (180kg) (*Doors over 400 lb require extra hangers or a customized solution), 264 lb with SofStop

    Minimum Door Thickness: 1-1/4" (32mm)

    Track Lengths: 6', 7', 8', 9', 10', 13', 14', 15', 16', 17', 18' and 19’ pre-cut lengths

Technical specification
  • Unique ref.cs-barndoortrack
  • Product familyCaviTrack
  • Product groupBarn Door Tracks
  • Date of publishing2025-05-12
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States