We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Marvin Modern Multi-Slide Stacked Door Bi-Parting

Unique ref.: marvin_mnmss-biparting
Brand: Marvin
Product family: Sliding Doors
Product group: Ultimate
Date of publishing: 2018-11-21
Edition number: 1
Type: Object (single object)
Download (5)

Combine product ingenuity with pure modern aesthetics and the result is truly stunning.  the Marvin Modern line is made to be built big and perform at scale, complemented by the power of critical design details.

Features:  Large expanses of glass for maximum views with numerous configurations and sizes available;  Consistent panel thickness with narrow stiles and rails, regardless of configuration or size;  Minimalist hardware designed for superior functionality, features a sleek and modern form;  Three sill options are available with flush, performance and high performance;  Rated up to LC-PG40 for impressive performance;  Over 30 configurations available;  Uni-directional configurations:  1 to 6 panels, available stacked or pocket;  Bi-parting configurations:  2 to 10 panels , available stacked or pocket;  Sized to order in up to 6' x 12' panels;  Meeting stiles are less than 3" wide.


Material main: Fibreglass reinforced polymer composite
Material secondary: Aluminium
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Metal doors
UNSPSC code: 30171505
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Sliding

Name Value
Cladding Material Fiberglass
Colour Stone White ; Silver ; Gunmetal ; Bronze ; Ebony
Door Style Sliding
Maximum Door Height 3658 mm
Maximum Door Width 17793 mm
Method Of Operation Sliding

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Stone White ; Silver ; Gunmetal ; Bronze ; Ebony

All BIM objects are real products from real manufacturers confirmed and approved