Publish your products
HR-1001-4X6 Recessed rear-loading horizontal mailboxes
HR-1001-4X6 Recessed rear-loading horizontal mailboxes
    Cendrex

    HR-1001-4X6 Recessed rear-loading horizontal mailboxes

    The HR-1001-4X6 model is a recessed rear-loading horizontal mailbox system with 24 compartments designed for mail distribution in multi-residential buildings, condominiums, student residences, institutional facilities, and commercial buildings.

    Delivery personnel can access the compartments from inside the mailroom located directly behind the assembly. Its compartments are individually keyed and locked to ensure independent security for each user.

    Standardized modular dimensions simplify design, coordination and BIM integration, while the interior configuration can be fully adapted to meet the specific requirements of each project—without additional cost or increased manufacturing lead times.

    Cendrex mailbox systems are designed to meet Canada Post requirements. Cendrex supports building professionals with comprehensive technical assistance, including online product selection tools, specification resources and technical documentation to simplify project design, product selection and Canada Post compliance.

    Why Choose Cendrex

    • Canadian manufacturer of mailbox systems since 1985
    • Standard and custom-configured mailbox systems manufactured in 10 to 20 business days, with no lead-time impact from customization
    • Guidance for projects designed to meet Canada Post requirements
    • Online product selection tools, technical support and design assistance
    • BIM objects, Revit families, technical drawings, technical documentation and specification resources
    • Complete range of mailbox systems for residential, commercial and institutional projects

    Key Features

    • Recessed rear-loading horizontal mailbox system
    • Access via a dedicated mailroom
    • 24 individually keyed and locked compartments
    • Standardized modular dimensions
    • For indoor use only
    • Designed for high-traffic multi-residential and institutional environments
    • Hinges located on the right side
    • Natural anodized aluminum finish #628

    Configuration Options

    • Standard modules with fully configurable interior layouts including mailbox compartments, parcel lockers, locking systems and identification options
    • Number and size of compartments
    • Parcel compartments
    • Master key systems and locking options
    • Lock cylinders
    • Doorbells
    • Engraved identification plates
    • Trim and finish options
    Specification
    • Mailbox Dimensions
      27 1/2" × 34 5/8" × 17" (69.9 × 87.9 × 43.2 cm)

      Installation
      For interior use

      Material
      Reinforced extruded aluminum | 20 gauge galvanneal steel

      Compartment Dimensions
      6 3/8" X 5 1/2" X 15" (16.2 cm X 14 cm X 38.4 cm)

      Compartment Locking Mechanism
      Cylinder lock with 2 keys. Keyed differently.

      Unit Locking Mechanism
      Equipped with a master lock, one compartment is dedicated to its installation.

      Rough Opening
      Mailbox width and height dimensions + 1/4" (6 mm) and minimum wall opening depth of 17 1/2" (44.5 cm).

      Hinges
      Hinges located on the right side

      Finish
      Natural anodized aluminum finish #628

      Plate Holder
      Each mailbox features an engraved identification plate associated with an apartment, office or any other number specified by the customer. Plate size: 2" × 5/8" (5.1 × 1.6 cm)

      Packaging
      1 per box

    Technical specification
    • Unique ref.cendrex-HR-1001-4X6
    • Product familyHorizontal Mailboxes
    • Product groupHR-1001-00
    • TypeObject (single object)
    • Date of publishing2026-08-20
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryFurniture - Post & Mail Boxes
    • ETIM CodeEC012289
    • ETIM NameStorage box
    • Uniclass 2015 CodePr_40_70_50
    • Uniclass 2015 DescriptionMail equipment
    • CSI MasterFormat 2014 Code10 55 23
    • CSI MasterFormat 2014 TitleMail Boxes
    • OmniClass Number23-19 15 11
    • OmniClass TitleMail Boxes

    Region availability

    North America
    Canada