Publish your products
Flush Universal Removable Access Door
Flush Universal Removable Access Door
    Cendrex

    Flush Universal Removable Access Door

    The AHR Removable Access Door with Exposed Flange is a multipurpose access solution designed for medium to large openings where ease of installation, aesthetics, and service access are key priorities. Its removable panel allows one-person installation, making it a highly efficient option for commercial and institutional projects and HVAC application.

    Contractors, architects, engineers, and professionals in the industry opt for ou)r access panel model due to its removable, lightweight design, which simplifies handling and servicing while maintaining a clean, discreet appearance once installed.

    Key Features & Benefits

    • Removable panel for one-person installation
    • Multipurpose solution for HVAC and general service access
    • Clean, aesthetic appearance with discreet white finish (primer that blended with drywall)
    • Up to 4 locking points for secure panel positioning
    • Pin hinge system for reliable alignment and durability
    • Flush, professional look suitable for visible applications

    Product Applications

    • HVAC access points
    • Mechanical rooms
    • Commercial and institutional buildings
    • Wall and ceiling service openings

    Technical Details

    • Installation : Walls and ceilings
    • Material : Made from 16-gauge cold-rolled steel.
    • Locking Mechanism : Equipped with a screwdriver-operated cam latch (up to 4).
    • Hinge : Includes a spring pin hinge. Hinge location: second dimension (height).
    • Flange : Designed with a 1" exposed flange.
    • Frame : 1½" deep frame made from cold-rolled steel.
    • Rough Opening : Door dimensions + ¼" or + 6mm.
    • Finish : High-quality white powder coat primer.
    • Packaging : Individually packed, 1 door per box.
    • Dimensions : From 24" × 48" up to 48" × 60"

    All the dimensions and options that you want in 5 days! Choose from over 100 access panel designs and 30 add-on options for personalized solutions, all delivered within the shortest lead time in the industry. A wide range of standard access panels is also in stock and ready to ship the next day.

    Download our catalog to explore available sizes, options, and configurations.

    Cendrex is a premier manufacturer specializing in crafting custom and odd-sized doors with the industry's shortest lead time, offering rated and non-rated access panels since 1985.


    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specification
      • Material

        16-gauge cold rolled steel.

      • Hinge

        Concealed spring pin hinge,. Hinge location: Hinges must be located on the second dimension (height).

      • Locking Mechanism

        Screwdriver-operated cylinder cam latch.

      • Flange

        1" exposed flange.

      • Frame

        1½ " in depth, made of cold rolled steel.

      • Rough Opening

        Door sizes + ¼ " or + 6mm.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

      • Dimensions
        From 24" × 48" up to 48" × 60".
      Technical specification
      • Unique ref.cendrex-ahr
      • Product familyAccess Doors
      • Product groupGeneral Purpose
      • TypeObject (single object)
      • Date of publishing2026-01-20
      • Edition number1
      • Height (mm)1219
      • Width (mm)1219
      Related
      • Material mainSteel
      • Material secondarySteel
      • Designed inCanada
      • Manufactured inCanada
      • Weight Net (Kg)22.7
      Classification
      • BIMobject CategoryConstruction - Access doors & panels
      • Uniclass 2015 CodeTE_10_40_10
      • Uniclass 2015 DescriptionAccess doors and traps
      • CSI MasterFormat 2014 Code08 31 00
      • CSI MasterFormat 2014 TitleAccess Doors and Panels
      • OmniClass Number23-17 11 27
      • OmniClass TitleAccess Doors

      Region availability

      North America
      Canada
      United States