Publish your products
 Fire-Rated Uninsulated Access Door with Drywall Flange
 Fire-Rated Uninsulated Access Door with Drywall Flange
 Fire-Rated Uninsulated Access Door with Drywall Flange
    Cendrex

    Fire-Rated Uninsulated Access Door with Drywall Flange

    Stay compliant with fire safety standards by using Cendrex PFN-GYP Fire-Rated Uninsulated Access Door with Drywall Flange. This access door is the solution to limit the spread of fire without the need for additional thermal insulation. Perfect for fire-rated walls, this model is designed to receive a drywall panel that blends seamlessly with any decor. The drywall bead flange is not exposed once drywall compound is applied.

    Contractors, architects, engineers, and industry professionals regularly choose our PFN-GYP model for its fire-rated features and durability.

    Ideal for surfaces such as drywall walls in evacuation corridors in public buildings and storage areas in warehouses, this access panel limits the spread of fire without requiring additional thermal insulation, while preserving the aesthetic integrity of your design.

    Key Features

    • Inside Panel Release: All doors larger than 12" x 12" are equipped with the interior panel opening feature for added convenience and accessibility.
    • Non-insulated: Fire-rated non-insulated access panel for use on fire-rated walls.
    • Fire spread limitation: Designed to limit the spread of fire.

    Technical Details

    • Installation: Suitable for installation on walls only.
    • Material: Made of 16-gauge cold-rolled steel.
    • Locking Mechanism Self-latching tool-key operated slam latch and ring operated slam latch, both included.
    • Hinge: Includes a continuous piano hinge. Hinge location: They are located on the second dimension (height).
    • Flange: 1 ⅛ inch drywall bead flange, made of 22-gauge satin-coated steel.
    • Frame: 2½-inch deep frame, made of cold-rolled steel.
    • Rough Opening: Door dimensions + ¼ inch or + 6mm.
    • Insulation: None.
    • Inside Panel Release: Mechanisms allowing the opening of panels from the inside, standard for all fire-rated doors larger than 12 inches x 12 inches.
    • Finish: High-quality white powder coat primer.
    • Packaging: Individually packaged, 1 door per box.

    Fire-rated access doors, for vertical use, are subject to the following conditions:

    • Certifications: UL 10B (2008) (R2020), NFPA 252 (2022), CAN/ULC S104 (2015) (R2020).
    • Rating Achieved: 3 hours neutral/negative pressure.
    • Maximum Dimension 48" x 48" (1219 mm x 1219 mm), maximum area of 2304 in², tolerance on height and width limitation is more or less 3" (76mm) as long as the area does not exceed 2304 in².
    • Temperature Rise: No rating achieved.

    All dimensions and options you desire in 5 days! Choose from over 100 access panel models and 30 additional options for custom access panel solutions, all delivered in the industry's shortest lead times.

    Ready to elevate your projects with our Fire-Rated Uninsulated Access Door with Drywall Flange? Download our catalog now to explore our full range of products and find the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.

    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specification
      • Material

        16 gauge cold rolled steel.

      • Hinge

        Continuous piano hinge. Hinge location: Hinges must be located on the second dimension (height).

      • Locking Mechanism

        PFN-GYP-00: Self-latching tool-key operated slam latch and ring operated slam latch, both included.

           PFN-GYP-10: Key operated cylinder cam latch with 2 keys per lock.

      • Flange

        22-gauge galvanized steel, 1 ⅛" drywall bead flange.

      • Frame

        2½ " in depth, made of cold rolled steel.

      • Rough Opening

        Door sizes + ¼" or + 6mm.

      • Inside Panel Release

        Mechanisms to allow panels to open from inside, standard on all doors over 12" X 12 inches.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

      • Fire rated access doors, for vertical use, are subject to the following:
        • Vertical wall assemblies

          Fire rated access doors, for vertical use, are subject to the following:

        • Certification

          UL 10B (2008) (R2020), NFPA 252 (2022), CAN/ULC S104 (2015) (R2020).

        • Rating Achieved

          3 hours, neutral/negative pressure.

        • Maximum size

          48" x 48" (1219 mm x 1219 mm), maximum area of 2304 in², tolerance on height and width limitation is more or less 3" (76mm) as long as the area does not exceed 2304 in².

        • Temperature rise

          No rating achieved.

    Technical specification
    • Unique ref.cendrex-pfn-gyp
    • Product familyAccess Doors
    • Product groupFire Rated
    • TypeObject (single object)
    • Date of publishing2013-12-09
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Region availability

    North America
    Canada
    United States