Publish your products
Bosco Miel 31X101
Bosco Miel 31X101
Bosco Miel 31X101
Bosco Miel 31X101
Bosco Miel 31X101
Bosco Miel 31X101
Bosco Miel 31X101
Bosco Miel 31X101
Bosco Miel 31X101

    Bosco Miel 31X101

    Bosco Miel 31x101 First Grade is a tile inspired by the warmth and natural texture of wood, designed to create cozy spaces that evoke the calm of the forest. This beige-colored piece with a matte finish offers an aesthetic solution that combines simplicity with functionality, making it ideal for all interior areas of the home. Its versatile design allows for application on both floors and walls, providing a sense of well-being and comfort in general-traffic residential environments
    Specification
    • Name: BOSCO MIEL 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing dimensions: 31.2 cm x 101.3 cm. Use: Tiles suitable for floor and wall application. Installation areas: All internal areas of the home, excluding bathrooms, showers, and balconies. ANSI Classification: Class 1 - Interior Dry. Traffic: General Residential. Thickness: 0.97 cm
    Technical specification
    • Unique ref.203171-bosco-miel-31x101
    • Product familyMadera
    • Product group31X101
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1013
    • Width (mm)312
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)605
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela