Publish your products
Vita Estructurado 31X101
Vita Estructurado 31X101
Vita Estructurado 31X101
Vita Estructurado 31X101
Vita Estructurado 31X101
Vita Estructurado 31X101
Vita Estructurado 31X101
Vita Estructurado 31X101
Vita Estructurado 31X101
Vita Estructurado 31X101

    Vita Estructurado 31X101

    Life feels different when spaces embrace us. With a design that evokes warmth, sincerity, and well-being, Vita Estructurado transforms every wall into an emotional refuge. Its structured surface, combined with a soft beige tone and a high-gloss finish, creates a cozy and serene atmosphere, perfect for renovating any room in the home. Inspired by the daily light that accompanies our most intimate moments, this ceramic tile does not seek to attract attention: it allows itself to be felt, like a subtle, comforting presence. Ideal for installation on interior walls and even on floors in wet areas such as pool interiors, Vita Estructurado is more than just a covering: it is a way to make every space welcome you with warmth."
    Specification
    • Name: VITA ESTRUCTURADO 31X101 PRIMERA. Format: 31 cm x 101 cm - Non-Modular. Manufacturing size is 31.2 cm x 101.3 cm. Use: Tiles suitable for wall use. Installation Areas: Wall. Typology: Marble with Porcelain Gloss finish. Effect: Deep Sense structure. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.203176-vita-estructurado-31x101
    • Product familyMarble
    • Product group31X101
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1013
    • Width (mm)312
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)605
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit