Publish your products
Berlino Cimento 60X60
Berlino Cimento 60X60
Berlino Cimento 60X60
Berlino Cimento 60X60
Berlino Cimento 60X60

    Berlino Cimento 60X60

    Berlino Cimento 60x60 is the ultimate expression of urban modernity. Its versatile and elegant tone reinforces the identity of corporate and commercial projects, offering a high-impact visual finish combined with the strength required for high-traffic areas.
    Specification
    • Name: BERLINO CIMENTO 60X60 PRIMERA EXC CORP. Format: M 60 cm x 60 cm - Modular (Manufacturing size: 60.7 cm x 60.7 cm). Use: Tiles suitable for use on floors; they can also be used on walls. Installation Areas: All internal areas of the home, except for bathrooms, showers, and balconies. Includes lobbies, foyers, waiting rooms, interior fixed points, low-traffic commercial premises without direct access to the outdoors, and private offices. ANSI Classification: Class 1 - Interior Dry (according to ANSI A326.3 standard). Traffic: Moderate Commercial. Thickness: 0.83 cm
    Technical specification
    • Unique ref.203209-berlino-cimento-60x60
    • Product familyMarble
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit