Publish your products
Donata 60X60 Rectified
Donata 60X60 Rectified
Donata 60X60 Rectified
Donata 60X60 Rectified
Donata 60X60 Rectified
Donata 60X60 Rectified
Donata 60X60 Rectified
Donata 60X60 Rectified
Donata 60X60 Rectified
Donata 60X60 Rectified

    Donata 60X60 Rectified

    Etymologically, “Donata” means “Gift from God,” and in our quest to create spaces of well-being, we have designed a piece that conveys purity and spiritual peace thanks to its light tone and the brightness it brings to spaces. Its soft veins complement this composition with a subtle design that adds a distinctive touch without being visually heavy. Ideal for any interior project, whether residential or commercial, Donata will transform your spaces into a place of tranquility, backed by our 10-year warranty. “At its etymological root, ‘Donata’ reveals its meaning as ”Gift from God." With the aspiration of creating environments of well-being, we have designed this glossy ceramic floor tile that exudes purity and spiritual peace through its light tone and the shine that illuminates every corner. The soft veins, in a subtle composition, add a distinctive touch without visually overwhelming. Perfect for interior projects, whether in residential or commercial settings, Donata elevates your spaces to places of serenity. In addition, we back its quality with a 10-year warranty."
    Specification
    • Name: DONATA 60X60 CYR PRIMERA. Format: 60.7 cm x 60.7 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All areas of the home except for the kitchen, bathrooms, and balconies; residential stairs with the use of safety tape or profile; lobbies and fixed points, high-traffic commercial premises, and offices; low-complexity hospital centers, educational institutions, supermarkets, and indoor social halls (does not apply to airports). ANSI Classification: Class 1 - Interior Dry (Greater than 0.42 Dry). Traffic: General Commercial (PEI Class 05). Thickness: 0.83 cm.
    Technical specification
    • Unique ref.231025-donata-60x60-rectified
    • Product familyMarble
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit